For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GE O HJ - Screw-in sockets
Bill of material
GE O 06 HJ 04
DES
Identifier
GE O 06 HJ 04
G1
Thread G1
9/16-18 UNF
G2
Thread G2
7/16-20 UNF
SW
Width across flats SW
17 mm
OR
O-ring
11.89x1.98 mm
OR1
11.890 mm
OR2
1.980 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.